(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Pass Multi-Tool DK-200

Click this image to zoom it.

Move the mouse over the image to zoom

Pass Multi-Tool DK-200

Standard Unit Price:
SGD 10.51
Days to Ship :
8 Day(s)

[Features]
· A single tool capable of performing 7 different technical tasks during the Licensed Electrician Proficiency Test.
· Palm sized and easy to handle. Allows work to be performed reliably with minimal force.
· Its small size does not take up much space in tool cases or on workbenches.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 10.51

Part Number : DK-200
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.51

Specificationtitle

  • Type
    Double-ended offset wrench
  • Overall Length(mm)
    92
  • Single Product/Set Classification
    Single Item
  • JAN code
    4962772116029

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)