(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JCSS Calibration Equipment Tuning Fork Vibro Viscometer Handheld Type SV-H Series With General Calibration Certificate

JCSS Calibration Equipment Tuning Fork Vibro Viscometer Handheld Type SV-H Series With General Calibration Certificate

Click this image to zoom it.

Move the mouse over the image to zoom

  • SV1H-00A00
  • SV10H-00A00
  • SV100H-00A00

JCSS Calibration Equipment Tuning Fork Vibro Viscometer Handheld Type SV-H Series JIS Z8803 With General Calibration Certificate
SV series viscometers are listed as measurement instruments compliant with Japan Calibration Service System (JCSS) viscosity standards (registration classification: viscometer). Along with capillary and rotational type viscometers, they are recognized as measuring instruments that ensure traceability to specific standards.
[Features]
· Simple handheld type for use anywhere. Measures ink viscosity and paint viscosity on site.
· Carrying case is included as standard equipment (stand, software, containers, etc. are not included)
· Can measure from 2 mL (when using SV-1H, AX-SV-51)
· Users can calibrate the viscometer using a standard viscosity fluid
· The sensor plates are made of corrosion-resistant titanium
· Accurate temperature detection
· Long continuous measurement time
· Able to continuously measure changes in physical properties

(i)Caution

  • This product comes with general calibration documentation (calibration certificate, inspection performance record and traceability system chart). The name and address of the certificate requester is left blank.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SV1H-00A00
SV10H-00A00
SV100H-00A00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasurable viscosity range
(cP/mPa・s)

SGD 4,434.79

1 Piece(s) 21 Day(s) or more 0.3 to 1,000

SGD 4,434.79

1 Piece(s) 21 Day(s) or more 0.3 to 10,000

SGD 4,434.79

1 Piece(s) 21 Day(s) or more 1,000 to 100,000

Loading...

  1. 1

Basic Information

Product Type Digital Viscometer Measuring method SV type (tuning fork vibro type) / natural frequency 30 Hz Sample temperature measurement portion 0 to 160°C/0.1°C display

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)