(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Work Bench H Frame AH-4545

Work Bench H Frame AH-4545

Standard Unit Price:
SGD 408.29
Days to Ship :
14 Day(s) or more

[Features]
· Product requires assembly
·SUS430 work bench
·Overall height = 850 mm or less height adjustment free of charge
[Product Specifications]
・ Material: SUS430
·H frame specifications
·Size (mm): Width 450 × depth 450 × height 800

(i)Caution

  • ·After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Basic Specifications

  • AS ONE Part Number
    61-0008-90
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
SGD 408.29

Part Number : WH-4545
Days to Ship 14 Day(s) or more
Standard Unit Price SGD 408.29

Specificationtitle

  • AS ONE Part Number
    61-0008-90

Loading...

Searching. Please wait.

Cancel

Tech Support