(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Inner Gloves 100 Pairs PA330NL White Wrist Color Gray M

Inner Gloves 100 Pairs PA330NL White Wrist Color Gray M

Standard Unit Price:
SGD 356.95
Days to Ship :
25 Day(s) or more

[Product Specifications]
· Long type
·Quantity: 100 pairs
・ Size: M
·Wrist color: Gray

Basic Specifications

  • AS ONE Part Number
    61-0132-08
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Day(s) or more
SGD 356.95

Part Number : PA330NL-W-M-100P
Days to Ship 25 Day(s) or more
Standard Unit Price SGD 356.95

Specificationtitle

  • AS ONE Part Number
    61-0132-08

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support