(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Micro Hand Grip 400 Pairs 8.0 Inches

Micro Hand Grip 400 Pairs 8.0 Inches

Standard Unit Price:
SGD 1,836.62
Days to Ship :
25 Day(s) or more

[Features]
·For sterile rooms with gamma ray sterilization
·For wearing outside with grip specifications
·Double-layering is possible when used in combination with the smooth type
·Unique left-right separate forming (natural finger curves) that fit Japanese hands, which reduces fatigue (Comparison with the company's products)
·High-purity water cleaning
[Product Specifications]
·Approximate Correspondence: Class 100
·Materials: natural rubber
·Grip type
·Size: 8.0 inches
·Quantity: 1 pair package × 20 × 20 / case

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Basic Specifications

  • AS ONE Part Number
    61-0142-24
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Day(s) or more
SGD 1,836.62

Part Number : PA-TCRG1-80-400P
Days to Ship 25 Day(s) or more
Standard Unit Price SGD 1,836.62

Specificationtitle

  • AS ONE Part Number
    61-0142-24

Loading...

Searching. Please wait.

Cancel

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    GOLDWIN

    SGD 1,836.62

    25 Day(s) or more

back next

Tech Support