(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.
Latex Disposable NEO1000P L

Latex Disposable NEO1000P L

Standard Unit Price:
SGD 508.28
Days to Ship :
25 Day(s) or more

[Features]
·Natural rubber with excellent workability
·Ambidextrous and can be used without waste (Ambidextrous type)
·Smooth type by special processing
·Clean packed product with pure water cleaning
[Product Specifications]
·Approximate Correspondence: Class 100 to 1000
・ Materials: natural rubber
・ Size: L
·Quantity: 100 pcs./bag × 10/case

Basic Specifications

  • AS ONE Part Number
    61-0142-48
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Day(s) or more
SGD 508.28

Part Number : PA-L1351-L-1000P
Days to Ship 25 Day(s) or more
Standard Unit Price SGD 508.28

Specificationtitle

  • AS ONE Part Number
    61-0142-48

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support