(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Drawing Punches (30 Shapes)(Shank (mounting part) shape:Regular)

Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
  • Drawing Punches  DLC Coating

    Drawing Punches DLC Coating

    MISUMI

    drawing punch with a DLC coating that features a low coefficient of friction. You can choose between regular type or tap type. The material can be selected from high speed steel and powdered high speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Days to Ship: 11 Day(s) or more
  • Drawing Punches -Normal, Lapping-

    Drawing Punches -Normal, Lapping-

    MISUMI

    A punch for forming processes that mainly involve drawing. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. You can choose between normal type and lap finish.

    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    MISUMI

    punch for forming processes that mainly involve drawing. Dikote® treatment improves wear resistance, seizure resistance, and toughness, TiCN coating improves wear resistance, and WPC® treatment is applied to the base of TiCN coating to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. You can choose from three types of HW coatings that improve performance. The shank shape can be selected from ...Readmore

    • Volume Discount
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    • HW
    CAD :
    2D / 3D
    Days to Ship: 6 Day(s) or more
  • Jector Drawing Punches -Normal, Lapping-

    Jector Drawing Punches -Normal, Lapping-

    MISUMI

    This is a jetter punch for aperture with a choice of normal finish or wrap finish. You can also choose between the regular type and the one with positioning dowel holes. The material can be selected from die steel (some high speed steel) and powder high speed steel.

    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    MISUMI

    This is a drawing injector punch with a choice of Dicoat® treatment, which has improved wear resistance, seizure resistance, and toughness, or TiCN coating, which has improved wear resistance. Regular type or type with positioning dowel holes can also be selected. The material can be selected from die steel and powdered high speed steel.

    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    CAD :
    2D / 3D
    Days to Ship: 6 Day(s) or more
  • Jector Drawing Punches  DLC Coating

    Jector Drawing Punches DLC Coating

    MISUMI

    You can choose between DLC coating, which features a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, abrasion resistance, and adhesion resistance. It is a jetter punch for aperture. The material is powdered high speed steel.

    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Days to Ship: 11 Day(s) or more

Loading...

  1. 1

Related Categories to Drawing Punches (30 Shapes)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!