(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Gas Springs(Plate Type:FC32 or More)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 16 Day(s) or Less
  • 21 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Gas Spring Plate -Plates for GSV/GST/GSK-

      Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

      Brand

      MISUMI

      MISUMI

      Product Series

      Gas Spring Plate -Plates for GSV/GST/GSK-

      Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

      CAD
      • 2D / 3D
      Days to Ship 4 Day(s) or more 4 Day(s) or more
      Stroke (S)(mm)--
      Outer diameter (D)(mm)32 ~ 19532 ~ 195
      L Dimension (L)(mm)--
      Set/single itemOnly platesOnly plates
      Initial load(N)--
      Maximum load(N)--
      Plate TypeFC32 or MoreFC32 or More
      Body Type--
      Brand--
      Mounting position (Flange shape)--
      Gas Venting With Hose Linkage--

      Loading...

      1. 1

      Related Categories to Gas Springs