(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Punches(Material:Carbide V30 (HIP))

Days to Ship
  • All
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
  • Carbide Shoulder Punches  Normal

    Carbide Shoulder Punches Normal

    MISUMI

    If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Punches with Air Holes  Normal

    Carbide Shoulder Punches with Air Holes Normal

    MISUMI

    If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating

    Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating

    MISUMI

    A new product has been added to the small diameter carbide shoulder punch (A-WPA/AL-WPA) with specified overall length and cutting edge! Tolerance and coaxiality accuracy have also been improved, and the minimum diameter and length of the cutting edge have been expanded!

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Punches  Lapping

    Carbide Shoulder Punches Lapping

    MISUMI

    Carbide shoulder punch/lap finish made of carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Punches with Air Holes  Lapping

    Carbide Shoulder Punches with Air Holes Lapping

    MISUMI

    Shoulder punch and lap finish with carbide air holes made of carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Jector Punches Normal, Lapping, TiCN Coating

    Carbide Jector Punches Normal, Lapping, TiCN Coating

    MISUMI

    This is a jetter punch made of carbide (V30). A jetter pin for removing scraps is built into the punch. Normal type, lap finish, and TiCN coating are available. Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Punches TiCN Coating

    Carbide Shoulder Punches TiCN Coating

    MISUMI

    A carbide punch made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 10 Day(s) or more
  • Carbide Shoulder Punches with Air Holes  TiCN Coating

    Carbide Shoulder Punches with Air Holes TiCN Coating

    MISUMI

    shoulder punch with a carbide air hole made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 8 Day(s) or more
  • Carbide Shoulder Punches  Mirror Finished

    Carbide Shoulder Punches Mirror Finished

    MISUMI

    This is a carbide shoulder punch that has been polished to a surface roughness equivalent to or better than lapping. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Shoulder Punches  Short Type Normal, Lapping, TiCN Coating

    Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating

    MISUMI

    This is a short overall length type of carbide shoulder punch that has a short overall length and can be used in narrow areas inside the mold. The material is carbide (V30), ultra-fine particle carbide. Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal, lap finish, and TiCN coating to improve wear resistance.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more
  • Carbide Double Stepped Punches Normal, TiCN Coating

    Carbide Double Stepped Punches Normal, TiCN Coating

    MISUMI

    A two-stage carbide shoulder punch with a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. Normal type and TiCN coating to improve wear resistance are available.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Days to Ship: 5 Day(s) or more

Loading...

  1. 1

Related Categories to Carbide Punches

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!