(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Springs(Plate Type:FCC)

Days to Ship
  • All
  • 3 Day(s) or Less
  • 16 Day(s) or Less
  • 21 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    Brand

    MISUMI

    Product Series

    Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-

    CAD
    • 2D / 3D
    Days to Ship 16 Day(s)
    Stroke (S)(mm)-
    Outer diameter (D)(mm)12 ~ 25
    L Dimension (L)(mm)-
    Set/single itemOnly plates
    Initial load(N)-
    Maximum load(N)-
    Plate TypeFCC
    Body Type-
    Brand-
    Mounting position (Flange shape)-
    Gas Venting With Hose Linkage-

    Loading...

    1. 1

    Related Categories to Gas Springs