(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | ① | ② | ③ | Heat Resistant Temperature | ||||
Counterbored | Tapped | Countersunk | ![]() | ![]() | ![]() | ![]() | ![]() | |
C-HXUKZ | C-HXUKM | - | Sintered Iron | Electroless Nickel Plating | Cobalt Magnet | - | Brass (C3604BD Equivalent) | 80℃ |
C-HXUKZN | - | - | Neodymium magnet | Nickel Plating | ||||
- | - | C-HXUKSN | SS400 Equivalent | - |
Part Number | A | P | T | R | Counterbored | Tapped | Attraction Force N{kgf} | d1 | d2 | Surface Magnetic Flux Density Gauss[G] | |||||
Type | B | g | d | h | M(Coarse) | C-HXUKZ・ C-HXUKM | C-HXUKZN | C-HXUKZ・ C-HXUKM | C-HXUKZN | ||||||
(Counterbored) C-HXUKZ C-HXUKZN (Tapped) C-HXUKM | 10 | 27 | 17 | 7 | 5 | 8 | 4.5 | 4.5 | M4 | 8.8{0.9} | 13.7{1.4} | 7 | 8 | 2700~2900 | 3600~3900 |
13 | 33 | 20 | 6.5 | 19.6{2.0} | 30.4{3.1} | 9.5 | 11 | 2800~3100 | 3800~4200 | ||||||
16 | 41 | 25 | 9 | 8 | 9.5 | 5.5 | 5.5 | M5 | 38.2{3.9} | 63.7{6.5} | 12.5 | 14 | 2900~3300 | ||
20 | 50 | 30 | 10 | 60.8{6.2} | 114.7{11.7} | 16.5 | 18 | 2900~3400 | 4000~4400 |
Part Number | A | P | T | R | E | d1 | d3 | d4 | Accessory | Attraction Force N | Surface Magnetic Flux Density Gauss [G] | |
Type | B | (Stainless Steel Flat Head Screw) | {kgf} | |||||||||
(Countersunk) C-HXUKSN | 10 | 25 | 15 | 3 | 5 | 1.5 | 7 | 3.5 | 6.5 | M3-6×2pcs | 13.7{1.4} | 2700~2900 |
13 | 30 | 20 | 6.5 | 9.5 | 29.4{3.0} | 2800~3100 |
Neodymium Magnets with Holders | Neodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
Cobalt Magnets with Holders | It is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
Ferrite Magnets with Holders | Ferrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
Al-Fe-Ni-Co Magnets with Holders | It has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |
Example of Use ① Magnets with Holders, Small PCB Soldering Fixture Magnetic attraction is used to hold the harness Purpose & Operation A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet. Link address: //vn.misumi-ec.com/asia/incadlibrary/detail/000074.html | ![]() |
Example of Use ② Magnets with Holders, Free Angle Soldering Fixture Easy one-touch workpiece holding mechanism Purpose & Operation A fixture to securely hold the workpiece without clearance during welding operations. Soldering to positions with poor working efficiency. Link address: //vn.misumi-ec.com/asia/incadlibrary/detail/000004.html | ![]() |
Part Number |
---|
C-HXUKM10 |
C-HXUKM13 |
C-HXUKM20 |
C-HXUKSN10 |
C-HXUKSN13 |
C-HXUKZ10 |
C-HXUKZ13 |
C-HXUKZ16 |
C-HXUKZ20 |
C-HXUKZN10 |
C-HXUKZN13 |
C-HXUKZN16 |
C-HXUKZN20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Attraction Force (Range) (N) | Thickness T (mm) | Magnet Type (Material) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Magnet Surface Treatment | Threaded Hole Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 7.80 | 2 Piece(s) | Available | 6 Day(s) | 10 | ~10.0 | 7 | Cobalt Magnet | 8.8 | 10 | 27 | No surface treatment | Tapped | |
SGD 9.60 | 2 Piece(s) | Available | 6 Day(s) | 10 | 10.1~20.0 | 7 | Cobalt Magnet | 19.6 | 13 | 33 | No surface treatment | Tapped | |
SGD 15.20 | 2 Piece(s) | Available | 6 Day(s) | 10 | 60.1~70.0 | 9 | Cobalt Magnet | 60.8 | 20 | 50 | No surface treatment | Tapped | |
SGD 6.00 | 2 Piece(s) | Available | 6 Day(s) | 10 | 10.1~20.0 | 3 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 13.7 | 10 | 25 | Nickel Plating | Countersunk | |
SGD 8.40 | 2 Piece(s) | Available | 6 Day(s) | 10 | 20.1~30.0 | 3 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 29.4 | 13 | 30 | Nickel Plating | Countersunk | |
SGD 14.00 | 2 Piece(s) | Available | 6 Day(s) | 10 | ~10.0 | 7 | Cobalt Magnet | 8.8 | 10 | 27 | No surface treatment | Counterbored | |
SGD 9.60 | 2 Piece(s) | Available | 6 Day(s) | 10 | 10.1~20.0 | 7 | Cobalt Magnet | 19.6 | 13 | 33 | No surface treatment | Counterbored | |
SGD 12.60 | 2 Piece(s) | Available | 6 Day(s) | 10 | 30.1~40.0 | 9 | Cobalt Magnet | 38.2 | 16 | 41 | No surface treatment | Counterbored | |
SGD 18.70 | 2 Piece(s) | Available | 6 Day(s) | 10 | 60.1~70.0 | 9 | Cobalt Magnet | 60.8 | 20 | 50 | No surface treatment | Counterbored | |
SGD 8.40 | 2 Piece(s) | Available | 6 Day(s) | 10 | 10.1~20.0 | 7 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 13.7 | 10 | 27 | Nickel Plating | Counterbored | |
SGD 10.10 | 2 Piece(s) | Available | 6 Day(s) | 10 | 30.1~40.0 | 7 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 30.4 | 13 | 33 | Nickel Plating | Counterbored | |
SGD 12.40 | 2 Piece(s) | Available | 6 Day(s) | 10 | 60.1~70.0 | 9 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 63.7 | 16 | 41 | Nickel Plating | Counterbored | |
SGD 14.60 | 2 Piece(s) | Available | 6 Day(s) | 10 | 100.1~ | 9 | [Neodymium Iron Boron Magnet] Neodymium Magnet | 114.7 | 20 | 50 | Nickel Plating | Counterbored |
Loading...
Shape | Round | Magnetic Pole (Surface) | N |
---|
How can we improve?
How can we improve?