(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
E-LBOX-CBST | Carbon Steel | Black oxide | Coarse | Full Thread | Class 12.9 | DIN912 (Flat Spring Washer Combination) |
Type | M (Coarse Thread) | L | PCS/Box |
Size Selection E-LBOX-CBST | 3 | 8 | 28000 |
10 | 24000 | ||
12 14 | 20000 | ||
16 | 18400 | ||
20 | 14400 | ||
25 | 12000 | ||
4 | 8 10 | 14400 | |
12 14 | 11200 | ||
16 | 9600 | ||
20 25 | 8000 | ||
30 | 6000 | ||
5 | 10 | 8000 | |
12 | 7200 | ||
14 | 6800 | ||
18 | 5600 | ||
20 | 5200 | ||
30 | 4000 | ||
35 | 3440 | ||
40 | 2800 | ||
6 | 10 | 4800 | |
12 14 | 4400 | ||
16 | 4000 | ||
20 | 3600 | ||
25 | 3200 | ||
30 | 2600 | ||
35 | 2200 | ||
40 | 1800 | ||
8 | 16 | 2000 | |
30 | 1440 | ||
35 | 1280 | ||
40 | 1120 | ||
45 | 960 | ||
50 | 880 | ||
10 | 20 | 1040 | |
25 | 920 | ||
30 | 800 | ||
40 | 680 | ||
45 | 600 | ||
50 | 520 | ||
12 | 25 | 600 | |
30 | 520 | ||
35 | 440 | ||
40 45 | 400 | ||
50 | 360 | ||
60 | 280 | ||
70 | 240 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|
SGD 392.40 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 8 | 0.5 | |
SGD 363.80 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 10 | 0.5 | |
SGD 342.60 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 12 | 0.5 | |
SGD 376.30 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 14 | 0.5 | |
SGD 358.90 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 16 | 0.5 | |
SGD 490.30 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 20 | 0.5 | |
SGD 588.70 | 10,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 3 | 25 | 0.5 | |
SGD 245.80 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 8 | 0.7 | |
SGD 259.00 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 10 | 0.7 | |
SGD 262.00 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 12 | 0.7 | |
SGD 274.40 | 5,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 14 | 0.7 | |
SGD 175.80 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 16 | 0.7 | |
SGD 502.10 | 8,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 20 | 0.7 | |
SGD 208.60 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 25 | 0.7 | |
SGD 435.40 | 6,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 4 | 30 | 0.7 | |
SGD 199.10 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 10 | 0.8 | |
SGD 204.60 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 12 | 0.8 | |
SGD 216.10 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 14 | 0.8 | |
SGD 230.60 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 18 | 0.8 | |
SGD 240.10 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 20 | 0.8 | |
SGD 374.00 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 30 | 0.8 | |
SGD 366.30 | 3,440 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 35 | 0.8 | |
SGD 320.80 | 2,800 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 5 | 40 | 0.8 | |
SGD 282.20 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 10 | 1 | |
SGD 290.70 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 12 | 1 | |
SGD 302.50 | 3,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 14 | 1 | |
SGD 414.80 | 4,000 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 16 | 1 | |
SGD 396.40 | 3,600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 20 | 1 | |
SGD 381.30 | 3,200 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 25 | 1 | |
SGD 338.40 | 2,600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 30 | 1 | |
SGD 314.50 | 2,200 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 35 | 1 | |
SGD 278.60 | 1,800 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 6 | 40 | 1 | |
SGD 295.60 | 1,500 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 16 | 1.25 | |
SGD 355.50 | 1,440 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 30 | 1.25 | |
SGD 328.20 | 1,280 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 35 | 1.25 | |
SGD 316.80 | 1,120 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 40 | 1.25 | |
SGD 293.00 | 960 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 45 | 1.25 | |
SGD 287.60 | 880 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 8 | 50 | 1.25 | |
SGD 401.40 | 1,040 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 20 | 1.5 | |
SGD 356.80 | 920 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 25 | 1.5 | |
SGD 334.30 | 800 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 30 | 1.5 | |
SGD 328.80 | 680 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 40 | 1.5 | |
SGD 331.90 | 600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 45 | 1.5 | |
SGD 307.80 | 520 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 10 | 50 | 1.5 | |
SGD 369.30 | 600 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 25 | 1.75 | |
SGD 349.70 | 520 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 30 | 1.75 | |
SGD 315.20 | 440 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 35 | 1.75 | |
SGD 307.80 | 400 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 40 | 1.75 | |
SGD 325.10 | 400 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 45 | 1.75 | |
SGD 306.50 | 360 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 50 | 1.75 | |
SGD 264.50 | 280 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 60 | 1.75 | |
SGD 253.90 | 240 Pieces Per Package | 1 Pack(s) | Available | 14 Day(s) | 12 | 70 | 1.75 |
Loading...
Mounting Hole Shape | Hex Socket | Detailed Shape | Standard | Material | Steel |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Surface Treatment | Black Oxide | Thread Type | Metric, Coarse |
Strength Class (Steel) | 12.9 | Tip Shape | Flat End | Sales Unit | Box, Pkg. |
Application | Standard |
How can we improve?
How can we improve?