(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Body | Standard Number | ||||
![]() | ![]() | Thread | Thread Length | Strength class | ||
E-LBOX-FBL | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | Class 8.8 | DIN7991 |
Type | M (Coarse Thread) | B | A | E | L | PCS/Box |
Size Selection E-LBOX-FBL | 3 | 2 | 6 | 1.7 | 12 | 10000 |
16 | 6500 | |||||
4 | 2.5 | 8 | 2.3 | 8 | 8000 | |
10 | 6200 | |||||
12 | 5200 | |||||
14 | 4500 | |||||
16 | 4000 | |||||
20 | 3300 | |||||
25 | 2400 | |||||
30 | 2000 | |||||
35 | 1600 | |||||
40 | 1200 | |||||
50 | 900 | |||||
5 | 3 | 10 | 2.8 | 8 10 | 4000 | |
12 | 3200 | |||||
16 | 2600 | |||||
18 20 | 1800 | |||||
22 25 | 1300 | |||||
30 | 1200 | |||||
35 | 1000 | |||||
40 | 860 | |||||
45 | 750 | |||||
50 | 600 | |||||
6 | 4 | 12 | 3.3 | 10 | 2300 | |
12 | 2000 | |||||
16 | 1500 | |||||
20 | 1300 | |||||
25 | 1000 | |||||
30 | 800 | |||||
35 | 700 | |||||
40 | 600 | |||||
45 | 500 | |||||
50 | 480 | |||||
55 | 400 | |||||
60 | 350 | |||||
8 | 5 | 16 | 4.4 | 12 | 1100 | |
14 | 1000 | |||||
16 | 900 |
Type | M (Coarse Thread) | B | A | E | L | PCS/Box |
Size Selection E-LBOX-FBL | 8 | 5 | 16 | 4.4 | 18 | 850 |
20 | 700 | |||||
25 | 550 | |||||
30 | 500 | |||||
35 | 420 | |||||
40 | 360 | |||||
45 | 320 | |||||
50 | 270 | |||||
55 | 230 | |||||
60 | 220 | |||||
65 | 200 | |||||
70 | 180 | |||||
75 80 | 150 | |||||
10 | 6 | 20 | 5.5 | 16 | 520 | |
20 | 440 | |||||
25 | 360 | |||||
30 | 310 | |||||
35 | 270 | |||||
40 | 230 | |||||
45 | 180 | |||||
50 | 170 | |||||
55 | 150 | |||||
60 | 140 | |||||
65 | 130 | |||||
70 | 110 | |||||
75 | 120 | |||||
80 | 100 | |||||
12 | 8 | 24 | 6.5 | 20 | 300 | |
25 | 250 | |||||
30 | 200 | |||||
35 | 180 | |||||
40 | 150 | |||||
45 | 140 | |||||
50 | 120 | |||||
55 | 110 | |||||
60 | 100 | |||||
65 | 90 | |||||
70 | 80 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch |
---|---|---|---|---|---|---|---|---|
SGD 161.90 | 10,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 12 | 0.5 | |
SGD 127.80 | 6,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 3 | 16 | 0.5 | |
SGD 142.40 | 8,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 8 | 0.7 | |
SGD 126.20 | 6,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 10 | 0.7 | |
SGD 114.50 | 5,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 12 | 0.7 | |
SGD 109.90 | 4,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 14 | 0.7 | |
SGD 108.20 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 16 | 0.7 | |
SGD 97.60 | 3,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 20 | 0.7 | |
SGD 85.60 | 2,400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 25 | 0.7 | |
SGD 83.70 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 30 | 0.7 | |
SGD 75.40 | 1,600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 35 | 0.7 | |
SGD 67.40 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 4 | 40 | 0.7 | |
SGD 118.60 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 8 | 0.8 | |
SGD 131.90 | 4,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 10 | 0.8 | |
SGD 114.40 | 3,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 12 | 0.8 | |
SGD 110.00 | 2,600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 16 | 0.8 | |
SGD 87.20 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 18 | 0.8 | |
SGD 87.90 | 1,800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 20 | 0.8 | |
SGD 76.20 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 25 | 0.8 | |
SGD 78.30 | 1,200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 30 | 0.8 | |
SGD 73.80 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 35 | 0.8 | |
SGD 70.20 | 860 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 40 | 0.8 | |
SGD 67.80 | 750 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 45 | 0.8 | |
SGD 60.30 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 5 | 50 | 0.8 | |
SGD 106.10 | 2,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 10 | 1 | |
SGD 106.30 | 2,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 12 | 1 | |
SGD 92.70 | 1,500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 16 | 1 | |
SGD 87.00 | 1,300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 20 | 1 | |
SGD 79.80 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 25 | 1 | |
SGD 75.30 | 800 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 30 | 1 | |
SGD 73.20 | 700 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 35 | 1 | |
SGD 69.70 | 600 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 40 | 1 | |
SGD 65.60 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 45 | 1 | |
SGD 67.20 | 480 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 50 | 1 | |
SGD 61.90 | 400 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 55 | 1 | |
SGD 60.20 | 350 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 6 | 60 | 1 | |
SGD 120.20 | 1,100 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 12 | 1.25 | |
SGD 113.40 | 1,000 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 14 | 1.25 | |
SGD 107.10 | 900 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 16 | 1.25 | |
SGD 114.20 | 850 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 18 | 1.25 | |
SGD 96.10 | 700 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 20 | 1.25 | |
SGD 87.00 | 550 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 25 | 1.25 | |
SGD 85.60 | 500 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 30 | 1.25 | |
SGD 81.50 | 420 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 35 | 1.25 | |
SGD 81.60 | 360 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 40 | 1.25 | |
SGD 78.50 | 320 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 45 | 1.25 | |
SGD 75.20 | 270 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 50 | 1.25 | |
SGD 68.60 | 230 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 55 | 1.25 | |
SGD 70.50 | 220 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 60 | 1.25 | |
SGD 66.30 | 200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 65 | 1.25 | |
SGD 66.40 | 180 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 70 | 1.25 | |
SGD 60.30 | 150 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 75 | 1.25 | |
SGD 62.20 | 150 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 8 | 80 | 1.25 | |
SGD 112.90 | 520 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 16 | 1.5 | |
SGD 103.70 | 440 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 20 | 1.5 | |
SGD 95.50 | 360 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 25 | 1.5 | |
SGD 91.70 | 310 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 30 | 1.5 | |
SGD 88.00 | 270 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 35 | 1.5 | |
SGD 84.40 | 230 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 40 | 1.5 | |
SGD 74.90 | 180 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 45 | 1.5 | |
SGD 75.50 | 170 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 50 | 1.5 | |
SGD 71.10 | 150 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 55 | 1.5 | |
SGD 70.70 | 140 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 60 | 1.5 | |
SGD 70.10 | 130 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 65 | 1.5 | |
SGD 63.90 | 110 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 70 | 1.5 | |
SGD 71.00 | 120 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 75 | 1.5 | |
SGD 65.80 | 100 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 10 | 80 | 1.5 | |
SGD 109.80 | 300 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 20 | 1.75 | |
SGD 101.90 | 250 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 25 | 1.75 | |
SGD 89.10 | 200 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 30 | 1.75 | |
SGD 88.20 | 180 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 35 | 1.75 | |
SGD 81.50 | 150 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 40 | 1.75 | |
SGD 82.80 | 140 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 45 | 1.75 | |
SGD 76.40 | 120 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 50 | 1.75 | |
SGD 73.90 | 110 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 55 | 1.75 | |
SGD 71.30 | 100 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 60 | 1.75 | |
SGD 72.00 | 90 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 65 | 1.75 | |
SGD 68.60 | 80 Pieces Per Package | 2 Pack(s) | Available | 13 Day(s) | 12 | 70 | 1.75 |
Loading...
Detailed Shape | Countersunk | Material | Steel | SurfaceTreatment | Zinc Plating |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Screw Type | Fully Threaded | Sales Unit | Box, Pkg. |
Additional Shape | Standard | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?