(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Double-Sided Tape (General Use)

Double-Sided Tape (General Use)

Standard Unit Price:
SGD 180.38-
Days to Ship :
13 Day(s) or more

VOC compliant double-sided, solvent-free tape that contains no solvents. This tape has excellent adhesiveness against various adherends such as plastic, styrofoam, paper, wood, metal, etc. It also is excellent in repulsion resistance against urethane foam. This tape is optimal for fixing materials on home appliances and automobiles and meets VOC compliant requirements as an "environmentally safe product."
[Features]
· This is a VOC compliant product. (Solvent-Free)
· Solvents such as toluene, xylene, etc., are intentionally excluded from this product.
· Excellent adhesion against various adherends.
· Also excellent in repulsion resistance against urethane foam.
[Applications]
· Fixing interior materials for automobiles, vehicles, etc.
· Fixing electrical equipment materials for OA equipment, home appliances, etc.

(i)Caution

  • This product is made-to-order.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
Part Number

Refine by

  • 1 box (30 reels)
  • 1 box (48 reels)
  • 1 box (60 reels)
  • 1 box (72 reels)
  • 1 box (96 reels)
  • 1 box (150 reels)
  • 1 box (300 reels)
  • Clear
Width(mm)

Refine by

  • 5
  • 10
  • 15
  • 20
  • 25
  • 30
  • 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (300 reels)
5
13 Day(s) or more
SGD 220.87

Part Number : N-TPDS-5-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 220.87
Quantity 1 box (300 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    5
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (150 reels)
10
13 Day(s) or more
SGD 220.87

Part Number : N-TPDS-10-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 220.87
Quantity 1 box (150 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (96 reels)
15
13 Day(s) or more
SGD 212.07

Part Number : N-TPDS-15-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 212.07
Quantity 1 box (96 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    15
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (72 reels)
20
13 Day(s) or more
SGD 180.38

Part Number : N-TPDS-20-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 180.38
Quantity 1 box (72 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    20
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (60 reels)
25
13 Day(s) or more
SGD 220.87

Part Number : N-TPDS-25-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 220.87
Quantity 1 box (60 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (48 reels)
30
13 Day(s) or more
SGD 212.07

Part Number : N-TPDS-30-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 212.07
Quantity 1 box (48 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator
1 box (30 reels)
50
13 Day(s) or more
SGD 181.26

Part Number : N-TPDS-50-20-PACK
Days to Ship 13 Day(s) or more
Standard Unit Price SGD 181.26
Quantity 1 box (30 reels)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.12
  • Adhesion(N/25 mm)
    24.50 N/25 mm
  • Base Material
    Non-woven fabric
  • Color Detail
    Translucent
  • Pressure sensitive adhesive
    Side 1 / Side 2: Emulsion-based
  • Specifications
    Toluene content (qualitative analysis by gas chromatography): below detection limits
  • Release paper
    With separator

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)