(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Disposable PE Shoe Cover

Disposable PE Shoe Cover

Standard Unit Price:
SGD 17.35
Days to Ship :
4 Day(s) or more

It prevents sand, dust, etc., on the soles from falling
[Features]
・ It can be easily attached from the top of shoes.
・ It prevents sand, dust, etc., on the soles of shoes from falling.
・ As it is a waterproof type shoe cover, it prevents water from entering.
[Applications]
Food factories, cleaning work, sites where cleanliness is required
[Materials]
Polyethylene

(i)Caution

  • Some products will be discontinued. Some products will be discontinued as long as they are in stock.

Basic Specifications

  • Product Type
    Shoe Type
  • Anti-Skid
    None
  • Size (cm)
    Free
  • Size Details
    Overall length: 350 × width: 150 × thickness: 0.33 mm
  • Color
    Clear
  • Weight(g)
    390
  • Quantity
    1 box (50 sheets)
Part Number
Quantity

Refine by

  • 1 box (50 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 box (50 sheets)
4 Day(s) or more
SGD 17.35

Part Number : PESC-F
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 17.35
Quantity 1 box (50 sheets)

Specificationtitle

  • Product Type
    Shoe Type
  • Anti-Skid
    None
  • Size (cm)
    Free
  • Size Details
    Overall length: 350 × width: 150 × thickness: 0.33 mm
  • Color
    Clear
  • Weight(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support