(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Fitting, Standard Stainless Steel SUS304, Branch T (Part Numbers)

Quick Fitting, Standard Stainless Steel SUS304, Branch T

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SUS304-TB6-02

Drawing

Dimensional drawing of SUS304-TB (Metric thread type)

Dimensional drawing (Metric thread type)

Dimensional drawing of SUS304-TB (ø16 (diameter 16 mm) type)

Dimensional drawing (ø16 (diameter 16 mm) type)

Product Specifications

External appearance of SUS304-TB

External appearance

Operating fluidAir, other chemicals, etc. (Conditional^note)
Maximum operating pressure0.9 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C
Recommended tubeNylon Tube, Urethane Foam Tube

Note: If the operating fluid is a chemical, please be sure to contact the nearest KOGANEI sales office.

Internal structure and main part materials (resin body (polybutylene terephthalate), tube stop, lock claws (stainless steel), collet (PBT filled with glass), tube, guide link (SUS304), elastic sleeve (fluoroelastomer), O-ring (fluoroelastomer), metal body (SUS304), thread sealant * Gasket material for metric thread: SUS316+FKM)

Internal structure and main part materials (resin body (polybutylene terephthalate), tube stop, lock claws (stainless steel), collet (PBT filled with glass), tube, guide link (SUS304), elastic sleeve (fluoroelastomer), O-ring (fluoroelastomer), metal body (SUS304), thread sealant * Gasket material for metric thread: SUS316+FKM)

Standard table

Part numberTube outer diameter
ød
RABL1^Note⌀PCL2^NoteEWidth across flats
H
Effective cross-sectional area
(mm^2)
Weight
(g)
SUS304-TB6-016R1/8846.342.31317.12220.31212.517
SUS304-TB6-02R1/41149.343.3231425
SUS304-TB8-018R1/8850.446.41518.124.222.2142022
SUS304-TB8-02R1/41153.447.425.228
SUS304-TB8-03R3/81255.248.926.71740

Note: The L1 and L2 dimensions of the tapered thread type are reference dimensions after screw-in

Usage examples

It is suitable for use in a corrosive atmosphere.

Product features details

How to identify SUS304 fittings: Guide link V-groove (with), screw body hex flat groove (with), collet color (Navy blue)

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
SUS304-TB6-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 43.19

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Multipoint T Branch Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 6 Nominal of Thread M R1/4 Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)