(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IB-Series IB-Flow - Main Body (Part Numbers)

IB-Series IB-Flow - Main Body

[Features]
· Provides unprecedented flow rate adjustment.
· Automatically adjusts the operating time of the cylinder.
· Digital setting of the opening degree (aperture amount).
· Measures the operating time of the cylinder.

PDF

Part Number

Configured Part Number is shown.

Part Number
IBFL-J4-MB
IBFL-J6-MB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Flow
(l/min)
Nominal Diameter of Tube D
(φ)

SGD 105.84

1 Piece(s) 2 Day(s) 75φ4 

SGD 109.94

1 Piece(s) 2 Day(s) 150φ6

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Straight Control Direction Dual use
Joint Type One-touch coupling one both sides Material Resin Environment, Applications Standard / Digital control
Operating Temp. Range(°C) 0::40 Operating Pressure Range(MPa) 0.1::0.7 Bracket Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)