(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Lock Joint, Anticorrosion Tape (Part Numbers)

Double-Lock Joint, Anticorrosion Tape

[Features]
・ It is a corrosion-proof tape made of polyethylene material that has little effect on resin conduit
・ Bronze Double-Lock Joint, Double-Lock Joint P, Double Lock Joint, Corrosion-Proof Tape Recommended by Revos
・ When burying, please apply appropriate corrosion-proof treatment with this product
・ It is used for burying fittings and valves in the soil and concrete

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OSC-033-25
OSC-033-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)

SGD 19.73

1 Piece(s) 10 Day(s) or more 25

SGD 28.30

1 Piece(s) 10 Day(s) or more 50

Loading...

  1. 1

Basic Information

Type Tape Length(m) 10 Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)