(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Small flexible type. Also prevents troubles caused by hooking.
[Features]
· Bending radius 1 mm, the smallest bendable fiber.
· An allowable bending radius of 1 mm eliminates the need for extra space.
· Prevent hooking.
· More than 20 line types including transmission type / reflection type.
· Unbreakable (R1 mm) type fiber unit, bending radius 1 mm. Can be installed without worrying about fiber handling
Japanese Only
Part Number
Configured Part Number is shown.
NF-TR14
Type | Fiber Unit | Detection Object | Colored Side | Detection Type | Penetration |
---|---|---|---|---|---|
Shape | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Screw | Case Material | SUS303 | Amplifier Installation Type | Separate Type |
Detection distance 【classification】(mm) | ~4000 | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::60 |
Ambient operating humidity range(%) | 35::85 | Max. Head Size, Length L(mm) | 14 | Fiber Type (Selectable only when Amplifier is not installed) | Does not break / bend |
Bending radius R(mm) | 2 | Connecting Type | M4 | Output | - |
Specification (type) | Nut type, head view/ side-view switching type | Fiber unit features | Free Cut | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Accessory | - | Cable | - |
Head material | SUS303 | Protection Fittings | - | Types | - |
Receptor angle | - | Detection Distance details(mm) | 300~3800 |
How can we improve?
How can we improve?