(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Unit Small Object Detection Type (Part Numbers)

Fiber Unit Small Object Detection Type
  • Volume Discount

With spot lens and ultrafine fiber, suitable for detecting small workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NF-TM03
NF-TR03
NF-TT01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance 【classification】
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Bending radius R
(mm)
Specification (type) Fiber unit features Detection Distance details
(mm)

SGD 42.33

1 Piece(s)Available 6 Day(s) or more 10~100010Standard15Ultra-fine (Ø1.5) typeFree cut / Ø0.5 fiber 1 pc.45~900

SGD 108.26

1 Piece(s)Available 6 Day(s) or more 10~100010Flex Resistant4Ultra-fine (Ø1.5) / bending-resistant typeFree cut / Ø0.25 fiber 4 pcs.50~850

SGD 68.69

1 Piece(s)Available 6 Day(s) or more 10~20015Standard15Core diameterØ3 / extra fine (Ø1.5) / sleeve: 5 mm lengthFree Cut/φ0.25 One Fiber8~170

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side / Small Area Detection Type Penetration
Shape Different Shape of Emitting and Receiving Section Detection Light Type Small Spots Light Source Red LED
Head Shape Cylinder Case Material SUS Amplifier Installation Type Separate Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -40::70 Ambient operating humidity range(%) 35::85
Connecting Type - Output - Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Accessory - Cable -
Head material SUS Protection Fittings - Types -
Receptor angle -

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)