(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Energy-saving Red C Type (Part Numbers)

Energy-saving Red C Type

V-belt allows for reduction of power of factory equipment. Pulley replacement is not required.

[Features]
· Reduce torque loss and improved transmission efficiency.
· Energy saving up to about 6% is possible, and contributes to reducing CO2.
· Can be used with a standard V pulley, and used simply by changing the belt.
· Reduction in belt bending rigidity and suppression of self-heating achieved, for greater durability than standard, and stable lifetime performance exceeding red.
· Number of belts can be reduced by up to 30%, making the transmission compact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ERC65
ERC66
ERC67
ERC68
ERC69
ERC70
ERC71
ERC72
ERC73
ERC74
ERC75
ERC76
ERC77
ERC78
ERC79
ERC80
ERC81
ERC82
ERC83
ERC84
ERC85
ERC86
ERC87
ERC88
ERC89
ERC90
ERC91
ERC92
ERC93
ERC94
ERC95
ERC96
ERC97
ERC98
ERC99
ERC100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEffective Circumference Length
(mm)

SGD 83.36

1 Piece(s) 13 Day(s) or more 1651

SGD 87.76

1 Piece(s) 13 Day(s) or more 1676

SGD 87.76

1 Piece(s) 13 Day(s) or more 1702

SGD 87.76

1 Piece(s) 13 Day(s) or more 1727

SGD 87.76

1 Piece(s) 13 Day(s) or more 1753

SGD 87.76

1 Piece(s) 13 Day(s) or more 1778

SGD 92.15

1 Piece(s) 13 Day(s) or more 1803

SGD 92.15

1 Piece(s) 13 Day(s) or more 1829

SGD 92.15

1 Piece(s) 13 Day(s) or more 1854

SGD 92.15

1 Piece(s) 13 Day(s) or more 1880

SGD 92.15

1 Piece(s) 13 Day(s) or more 1905

SGD 98.01

1 Piece(s) 13 Day(s) or more 1930

SGD 98.01

1 Piece(s) 13 Day(s) or more 1956

SGD 98.01

1 Piece(s) 13 Day(s) or more 1981

SGD 98.01

1 Piece(s) 13 Day(s) or more 2007

SGD 98.01

1 Piece(s) 13 Day(s) or more 2032

SGD 102.41

1 Piece(s) 13 Day(s) or more 2057

SGD 102.41

1 Piece(s) 13 Day(s) or more 2083

SGD 102.41

1 Piece(s) 13 Day(s) or more 2108

SGD 102.41

1 Piece(s) 13 Day(s) or more 2134

SGD 102.41

1 Piece(s) 13 Day(s) or more 2159

SGD 108.27

1 Piece(s) 13 Day(s) or more 2184

SGD 108.27

1 Piece(s) 13 Day(s) or more 2210

SGD 108.27

1 Piece(s) 13 Day(s) or more 2235

SGD 108.27

1 Piece(s) 13 Day(s) or more 2261

SGD 108.27

1 Piece(s) 13 Day(s) or more 2286

SGD 112.67

1 Piece(s) 13 Day(s) or more 2311

SGD 112.67

1 Piece(s) 13 Day(s) or more 2337

SGD 112.67

1 Piece(s) 13 Day(s) or more 2362

SGD 112.67

1 Piece(s) 13 Day(s) or more 2388

SGD 112.67

1 Piece(s) 13 Day(s) or more 2413

SGD 117.05

1 Piece(s) 13 Day(s) or more 2438

SGD 117.05

1 Piece(s) 13 Day(s) or more 2464

SGD 117.05

1 Piece(s) 13 Day(s) or more 2489

SGD 117.05

1 Piece(s) 13 Day(s) or more 2515

SGD 117.05

1 Piece(s) 12 Day(s) or more 2540

Loading...

  1. 1

Basic Information

Belt Series C Number of Tracks 1 Rows Properties Standard
Additional Function Notched Thickness(mm) 13.5 Width(mm) 22.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)