(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connection components for high voltage / high electrical current vacuum side socket contact barrel type【10 Pieces Per Package】 (Part Numbers)

Connection components for high voltage / high electrical current vacuum side socket contact barrel type

Socket contact used when connecting the electrode and cable on the vacuum side.
[Features]
・ Connect with the cable, connect with the terminal side, and fix with threads
[Applications]
・ Introducing and removing signals from the vacuum chamber

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SVC15
SVC24
SVC30
SVC34
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct Code Current (MAX)
(A)
Length C
(mm)

SGD 262.45

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101461512.7

SGD 341.17

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101512514.2

SGD 342.00

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101532514.2

SGD 446.79

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more 101543016

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connection components for high voltage / high electrical current Operating Temperature Range(℃) -196~300
Body Material Beryllium Copper + Gold Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)