(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connection components for high voltage / high electrical atmosphere side cable with silicon plug (Part Numbers)

Connection components for high voltage / high electrical atmosphere side cable with silicon plug

Cable with a plug on the air-side.
[Applications]
・ Introducing and removing signals from the vacuum chamber

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASP3KV
ASP5KV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct Code Voltage (DC MAX)
(V)
Current (MAX)
(A)

SGD 288.84

1 Piece(s) 10 Day(s) or more 60077300035

SGD 508.61

1 Piece(s) 10 Day(s) or more 600765000110

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Connection components for high voltage / high electrical current Length L (L1)(mm) 2500
Operating Temperature Range(℃) -55~120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)