(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pen Cylinder SBAI Series - Single Acting Normal-in Type (Part Numbers)

Pen Cylinder SBAI Series - Single Acting Normal-in Type

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBAI-10X[15,​30,​45,​60]
SBAI-10X[15,​30,​45,​60]-[I,​Y]
SBAI-10X[15,​30,​45,​60]-[FA,​LB]
SBAI-10X[15,​30,​45,​60]-[FA,​LB]-[I,​Y]
SBAI-10X[15,​30,​45,​60]-SA[1,​2]
SBAI-10X[15,​30,​45,​60]-SA[1,​2]-[I,​Y]
SBAI-10X[15,​30,​45,​60]-SA[1,​2]-[FA,​LB]
SBAI-10X[15,​30,​45,​60]-SA[1,​2]-[FA,​LB]-[I,​Y]
SBAI-16X[15,​30,​45,​60]
SBAI-16X[15,​30,​45,​60]-[I,​Y]
SBAI-16X[15,​30,​45,​60]-[FA,​LB]
SBAI-16X[15,​30,​45,​60]-[FA,​LB]-[I,​Y]
SBAI-16X[15,​30,​45,​60]-SB[1,​2]
SBAI-16X[15,​30,​45,​60]-SB[1,​2]-[I,​Y]
SBAI-16X[15,​30,​45,​60]-SB[1,​2]-[FA,​LB]
SBAI-16X[15,​30,​45,​60]-SB[1,​2]-[FA,​LB]-[I,​Y]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Axial End Part Fixation Method Sensor Quantity Sensor Type

-

1 Piece(s) 21 Day(s) 1015 ~ 60No Shaft ComponentsWith Mounting Bracket-None

-

1 Piece(s) 21 Day(s) 1015 ~ 60I Joint / Y JointWith Mounting Bracket-None

-

1 Piece(s) 21 Day(s) 1015 ~ 60No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 21 Day(s) 1015 ~ 60I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 21 Day(s) 1015 ~ 60No Shaft ComponentsWith Mounting Bracket1 Piece / 2 PiecesACS-120

-

1 Piece(s) 21 Day(s) 1015 ~ 60I Joint / Y JointWith Mounting Bracket1 Piece / 2 PiecesACS-120

-

1 Piece(s) 21 Day(s) 1015 ~ 60No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-120

-

1 Piece(s) 21 Day(s) 1015 ~ 60I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-120

-

1 Piece(s) 21 Day(s) 1615 ~ 60No Shaft ComponentsWith Mounting Bracket-None

-

1 Piece(s) 21 Day(s) 1615 ~ 60I Joint / Y JointWith Mounting Bracket-None

-

1 Piece(s) 21 Day(s) 1615 ~ 60No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 21 Day(s) 1615 ~ 60I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type-None

-

1 Piece(s) 21 Day(s) 1615 ~ 60No Shaft ComponentsWith Mounting Bracket1 Piece / 2 PiecesACS-130

-

1 Piece(s) 21 Day(s) 1615 ~ 60I Joint / Y JointWith Mounting Bracket1 Piece / 2 PiecesACS-130

-

1 Piece(s) 21 Day(s) 1615 ~ 60No Shaft ComponentsFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-130

-

1 Piece(s) 21 Day(s) 1615 ~ 60I Joint / Y JointFlange Fixed Type / Foot Base Fixed Type1 Piece / 2 PiecesACS-130

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No Operating Pressure(MPa) 0.06::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)