(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular)02/3.5 (Part Numbers)

Vacuum Pad VPS Series (Single-Layer Pad), Side Piping VPSW (Circular)02/3.5

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPSW3.5-S

 
Part Number
VPSW3.5-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 21.15

1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Barbed Couplers Rubber Group Material Silicon Rubber Environment Standard / Static electricity prevention
Material Rubber-based Color Transparency Circular Pad Diameter(φ) 3.5
Types Side Piping Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)