(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Latch Type - Flanged Base, J-Shaped Hook, GH-40200 (Part Numbers)

Toggle Clamp - Latch Type - Flanged Base, J-Shaped Hook, GH-40200

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Latch Type - Flanged Base, J-Shaped Hook, GH-40200
Toggle Clamp - Latch Type - Flanged Base, J-Shaped Hook, GH-40200

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Latch Plate Supplied
GH-402002000.15GH-40200-LP
Part Number
GH-40200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.83

1 Piece(s) 13 Day(s)

Loading...

  1. 1
 

Basic Information

Type Tension type Tightening Force(N) 2000 Attaching Method Flange Base
Body Material SS400 Tightening Force (Range Selectable)(N) 2000~3099

Please check the type/dimensions/specifications of the part GH-40200 in the Toggle Clamp - Latch Type - Flanged Base, J-Shaped Hook, GH-40200 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)