(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/3 to 7:00 (SGT) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Toggle Clamp - Horizontal Handle THL-45-B (Part Numbers)

Toggle Clamp - Horizontal Handle THL-45-B

Normal type with rubber without adjustment function. Surface Treatment: Blue zinc plating, Self-weight: 145 g, Arm opening/closing angle: 80°, Handle opening/closing angle: 65°

PDF

Japanese Only

Part Number

Configured Part Number is shown.

THL-45-B

 
Part Number
THL-45-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.52

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 500 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 37.9
Arm Length L(mm) 56.9 Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Bolt with Rubber
Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)