(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Different-Diameter Double Union "Y" Fitting 10-KGUD Stainless Steel One-Touch Fitting, KG Series. (Part Numbers)

Different-Diameter Double Union "Y" Fitting 10-KGUD Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.

[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to connect tubes in 4 branches in the same direction, reducing the size of the tubes.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Different-Diameter Double Union "Y" Fitting: 10-KGUD Specifications

Different-Diameter Double Union

Different-Diameter Double Union "Y" Fitting: 10-KGUD Dimensional Outline Drawing

Applicable tubing outer diameter (mm)ModeløD1Note) øD2Note) L1L2PIQM1M2Effective cross-sectional area (mm2)Weight
(g)
(a)(b)Urethane
4610-KGUD04-0610.412.835.518.210.4219.716174.210
6810-KGUD06-0812.815.240.520.312.82611.71718.510.617

Note) øD1 and øD2 represent maximum diameter.

Part Number
10-KGUD04-06
10-KGUD06-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

SGD 28.23

2 Piece(s) 32 Day(s) 46

SGD 33.60

2 Piece(s) 32 Day(s) 68

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Packing, Material of O-Ring NBR
Union, Unequal Dia. Reducing Double Union Wye Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 5
Color White Specifications ISO Class:5 Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)