(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Top Mount Module, Flange Mount Module (Part Numbers)

Top Mount Module, Flange Mount Module

· This product has a spring clamp specification. It unclamps when air pressure is applied to the unclamping port, and clamps by the spring when air pressure is released. The clamping force can be increased by applying air pressure to the boost port after spring clamping.
· The top mount module can be used with screw piping or gasket piping. Ideal for mounting to a jig plate or MC plate.
· The flange mount module is a thin-type specification for use with gasket piping. Ideal for mounting to a MC2 face block or 4 face block.

Part Number

Configured Part Number is shown.

APS100-EP

Part Number
APS100-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,004.88

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Body Material High quality hardened steel Mounting Type Top mount Grade Premium
Clamping force(kN) Normal time: 3.5 / Strengthening time: 8

Please check the type/dimensions/specifications of the part APS100-EP in the Top Mount Module, Flange Mount Module series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)