(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cat6 UTP Patch Cord (with LAN Cable, Both-End Plug) (Part Numbers)

Cat6 UTP Patch Cord (with LAN Cable, Both-End Plug)

[Features]
• Twisted wire type of PVC coated 568B straight wire.
· Slim type with latch cover.
• We use over latch boots with latches that are not prone to breaking.
• Comes with the world's first carbon offset.
[Application]
• Used for LAN work.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
VOL-6UPB-L1-GYL
VOL-6UPB-L1-LBL
VOL-6UPB-L3-GYL
VOL-6UPB-L3-LBL
VOL-6UPB-L5-LBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length: Fixed JAN Code Trusco Code Length
(m)

SGD 16.09

1 Piece(s) 8 Day(s) [Gray / Light Gray] Light Gray1.0 to 1.94548623824062418-28551

SGD 16.09

1 Piece(s) 8 Day(s) Pale Blue / Light Blue1.0 to 1.94548623824055418-28631

SGD 23.98

1 Piece(s) 8 Day(s) [Gray / Light Gray] Light Gray3.0 to 4.94548623824086418-28713

SGD 23.98

1 Piece(s) 8 Day(s) Pale Blue / Light Blue3.0 to 4.94548623824079418-28803

SGD 31.43

1 Piece(s) 8 Day(s) [Gray / Light Gray] Light Gray5.0 to 6.94548623824093418-29015

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9 Length Fixed
Sheath Material PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)