(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Care Soft Anti-Fire

Click this image to zoom it.

Move the mouse over the image to zoom

Care Soft Anti-Fire

Standard Unit Price:
SGD 224.70-
Days to Ship :
8 Day(s)

[Features]
· Flame retardant cushioning mat with 100% rubber anti-slip surface.
· The mat is flame retardant, so it can be used in work sites where welding is being carried out in order to protect the floor from burns, or used as a fatigue reducing mat.
[Applications]
· Fatigue reducing mat for welding areas or smoking areas.

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Thickness(mm)
    11
  • Features
    This cushion mat is made from 100% rubber to prevent slipping and provide flame resistance. Flame-resistant, allowing use at welding sites, as cafe floor roaster burn prevention, or as a fatigue reduction mat.
  • Use
    Fatigue reduction mat laid at welding sites and smoking areas.
  • Material
    Front Surface, Synthetic Rubber / Back Surface, Foamed Rubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 610
  • 910
  • Clear
Length

Refine by

  • 910mm
  • 1520mm
  • Clear
Trusco Code

Refine by

  • 380-9889
  • 380-9871
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
610
910mm
380-9889
8 Day(s)
SGD 224.70

Part Number : F-156-6
Days to Ship 8 Day(s)
Standard Unit Price SGD 224.70
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    610
  • Length
    910mm
  • Thickness(mm)
    11
  • Trusco Code
    380-9889
  • Mass
    3kg
  • Features
    This cushion mat is made from 100% rubber to prevent slipping and provide flame resistance. Flame-resistant, allowing use at welding sites, as cafe floor roaster burn prevention, or as a fatigue reduction mat.
  • Use
    Fatigue reduction mat laid at welding sites and smoking areas.
  • Material
    Front Surface, Synthetic Rubber / Back Surface, Foamed Rubber
1 pc.
910
1520mm
380-9871
8 Day(s)
SGD 549.10

Part Number : F-156-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 549.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Anti-fatigue Mats
  • Shape
    Sheet Model
  • Color
    Black
  • Width(mm)
    910
  • Length
    1520mm
  • Thickness(mm)
    11
  • Trusco Code
    380-9871
  • Mass
    6.2kg
  • Features
    This cushion mat is made from 100% rubber to prevent slipping and provide flame resistance. Flame-resistant, allowing use at welding sites, as cafe floor roaster burn prevention, or as a fatigue reduction mat.
  • Use
    Fatigue reduction mat laid at welding sites and smoking areas.
  • Material
    Front Surface, Synthetic Rubber / Back Surface, Foamed Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)