(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Nippers (Stainless Steel)

Plastic Nippers (Stainless Steel)

Standard Unit Price:
SGD 28.44
Days to Ship :
8 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Main body: option
    Main Body
  • Trusco Code
    381-9451
  • Mass(g)
    45
  • Features 1
    For Plastic Only
  • Features 2
    Cannot cut metal wiring
  • Features 3
    Elastomer resin grip that comfortably fits the hand
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 28.44

Part Number : SP-33
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.44

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Available
  • Plastic Cutting Performance(φ/mm)
    3
  • Main body: option
    Main Body
  • Trusco Code
    381-9451
  • Mass(g)
    45
  • Features 1
    For Plastic Only
  • Features 2
    Cannot cut metal wiring
  • Features 3
    Elastomer resin grip that comfortably fits the hand
  • Specification 1
    With Plastic Springs
  • Material
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Exclusive for plastics. Cutting metal wires is impossible.

Specification

●Cutting Performance(mm) Resin:Φ3
●Total Length(mm):130
●SPQ(piece):6
●With plastic mechanical spring

Materials

●Stainless Steel(Equivalent to SUS440A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)