(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sumi Diamond Chip T (Triangle) NU-TPMTL-DM (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
NUTPMT080202LDMDA150
NUTPMT080204LDMDA150
NUTPMT090202LDMDA150
NUTPMT090204LDMDA150
NUTPMT110202LDMDA150
NUTPMT110204LDMDA150
NUTPMT110302LDMDA150
NUTPMT110304LDMDA150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.22.384.760.22.5

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.42.384.760.42.3

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.22.385.560.22.5

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.42.385.560.42.3

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.22.386.350.22.5

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.42.386.350.42.3

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.23.186.350.22.5

SGD 51.00

1 Piece(s) 4 Day(s) or more 0.43.186.350.42.3

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type DA150 Machining Application ② Type with Breaker (Left Hand) Material Sintering diamond
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)