(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Non-Magnetic Super Plate "Do Not Use"

Non-Magnetic Super Plate "Do Not Use"

Standard Unit Price:
SGD 17.57
Days to Ship :
10 Day(s)

Can be applied, removed, and then applied again on any surface, even rough or curved surfaces

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Must Not Be Used
  • Cord
    NMG-11
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 17.57

Part Number : 091011
Days to Ship 10 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Must Not Be Used
  • Cord
    NMG-11
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)