(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TS Joint Two-Neck Flask

TS Joint Two-Neck Flask

Standard Unit Price:
SGD 123.27-
Days to Ship :
8 Day(s) or more

[AS ONE Corporation]Standard ground glass joint two-necked flask made of borosilicate glass-1.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 200
  • 500
  • 1000
  • Clear
Fitting

Refine by

  • 24/40 (Middle Tube) 15/25 (Side Tube)
  • 24/40 (Middle Tube) 19/38 (Side Tube)
  • 29/42 (Middle Tube) 19/38 (Side Tube)
  • Clear
Product Name

Refine by

  • Common Size Two-Mouth Flask 0078-11-30
  • Common Size Two-Mouth Flask 0078-10-10
  • Common Size Two-Mouth Flask 0078-07-30
  • Common Size Two-Mouth Flask 0078-03-10
  • Clear
Part Number

Refine by

  • 0078-11-30
  • 0078-10-10
  • 0078-07-30
  • 0078-03-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200
24/40 (Middle Tube) 15/25 (Side Tube)
Common Size Two-Mouth Flask 0078-03-10
0078-03-10
8 Day(s)
SGD 123.27

Part Number : 1-4329-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 123.27
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    200
  • Material
    Borosilicate Glass
  • Fitting
    24/40 (Middle Tube) 15/25 (Side Tube)
  • Product Name
    Common Size Two-Mouth Flask 0078-03-10
  • Part Number
    0078-03-10
  • Material Details
    Borosilicate Glass -1
1 pc.
1000
24/40 (Middle Tube) 15/25 (Side Tube)
Common Size Two-Mouth Flask 0078-10-10
0078-10-10
16 Day(s)
SGD 183.40

Part Number : 1-4329-04
Days to Ship 16 Day(s)
Standard Unit Price SGD 183.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Fitting
    24/40 (Middle Tube) 15/25 (Side Tube)
  • Product Name
    Common Size Two-Mouth Flask 0078-10-10
  • Part Number
    0078-10-10
  • Material Details
    Borosilicate Glass -1
1 pc.
500
24/40 (Middle Tube) 19/38 (Side Tube)
Common Size Two-Mouth Flask 0078-07-30
0078-07-30
8 Day(s)
SGD 145.03

Part Number : 1-4329-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 145.03
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    500
  • Material
    Borosilicate Glass
  • Fitting
    24/40 (Middle Tube) 19/38 (Side Tube)
  • Product Name
    Common Size Two-Mouth Flask 0078-07-30
  • Part Number
    0078-07-30
  • Material Details
    Borosilicate Glass -1
1 pc.
1000
29/42 (Middle Tube) 19/38 (Side Tube)
Common Size Two-Mouth Flask 0078-11-30
0078-11-30
8 Day(s)
SGD 198.90

Part Number : 1-4329-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 198.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Flasks
  • Capacity(ml)
    1000
  • Material
    Borosilicate Glass
  • Fitting
    29/42 (Middle Tube) 19/38 (Side Tube)
  • Product Name
    Common Size Two-Mouth Flask 0078-11-30
  • Part Number
    0078-11-30
  • Material Details
    Borosilicate Glass -1

Loading...

Searching. Please wait.

Cancel

Tech Support