(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Micro Plate Mixer Rotation Speed (rpm) 100–1200

Micro Plate Mixer Rotation Speed (rpm) 100–1200

Standard Unit Price:
SGD 859.40
Days to Ship :
10 Day(s)

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    100~1200
  • Power Supply(V)
    100
  • External Dimensions(mm)
    140 x 153.5 x 62 (main body)
  • Internal dimensions(mm)
    90 x 130 x 14.8 (plate holder)
  • Stirring Method
    Eccentric agitation method
  • Manufacturer Model Number
    NS-P
  • Manufacturer Product Name
    Micro Plate Mixer NS-P
  • JAN Code
    4562108514378
  • Specification details
    Stirrer Motor: DC Motor
  • Power cord length(m)
    2.5 (2P Plug)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Weight(g)
    1000
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 859.40

Part Number : 1-5173-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 859.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    100~1200
  • Power Supply(V)
    100
  • External Dimensions(mm)
    140 x 153.5 x 62 (main body)
  • Internal dimensions(mm)
    90 x 130 x 14.8 (plate holder)
  • Stirring Method
    Eccentric agitation method
  • Manufacturer Model Number
    NS-P
  • Manufacturer Product Name
    Micro Plate Mixer NS-P
  • JAN Code
    4562108514378
  • Specification details
    Stirrer Motor: DC Motor
  • Power cord length(m)
    2.5 (2P Plug)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Weight(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)