(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Rubber chip runner II

Rubber chip runner II

Standard Unit Price:
-
Days to Ship :
9 Day(s)

[Features]
· Mat which utilizes the natural anti-slip properties of rubber, while providing breathability and permeability. Excellent safety.

Basic Specifications

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Brown
  • Cork
  • Green
  • Clear
Thickness(mm)

Refine by

  • Approx. 5
  • Approx. 10
  • Clear
JAN Code

Refine by

  • 4904771591018
  • 4904771591049
  • 4904771591117
  • 4904771591148
  • 4904771623061
  • 4904771623160
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
Approx. 5
4904771591018
9 Day(s)
SGD 1,584.20

Part Number : MR-132-210-1
Days to Ship 9 Day(s)
Standard Unit Price SGD 1,584.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 5
  • JAN Code
    4904771591018
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
1 pc.
Brown
Approx. 5
4904771591049
9 Day(s)
SGD 1,584.20

Part Number : MR-132-210-4
Days to Ship 9 Day(s)
Standard Unit Price SGD 1,584.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 5
  • JAN Code
    4904771591049
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
1 pc.
Cork
Approx. 5
4904771623061
9 Day(s)
SGD 1,584.20

Part Number : MR-132-210-6
Days to Ship 9 Day(s)
Standard Unit Price SGD 1,584.20
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Cork
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 5
  • JAN Code
    4904771623061
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
1 pc.
Green
Approx. 10
4904771591117
9 Day(s)
-

Part Number : MR-132-310-1
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Green
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771591117
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
1 pc.
Brown
Approx. 10
4904771591148
9 Day(s)
-

Part Number : MR-132-310-4
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Brown
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771591148
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.
1 pc.
Cork
Approx. 10
4904771623160
9 Day(s)
-

Part Number : MR-132-310-6
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Carpets
  • Shape
    Sheet Model
  • Color
    Cork
  • Width(mm)
    Approximately 1000
  • Length(mm)
    Approximately 10000
  • Thickness(mm)
    Approx. 10
  • JAN Code
    4904771623160
  • Material
    Ethylene, Propylene Rubber
  • Note
    · Depending on products color may vary slightly. We ask for your understanding.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)