(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Assembly Type Clean Booth

Click this image to zoom it.

Move the mouse over the image to zoom

Assembly Type Clean Booth

Standard Unit Price:
SGD 3,947.16
Days to Ship :
37 Day(s)

[Features]
·Can be assembled by knockdown method
·Ideal for securing a simple clean area and used as covering equipment
・ Since the joint can be disassembled, it can be easily moved even during relocation
・ Since it uses a conductive pipe, it has a structure that does not easily generate static electricity
·Equipped with 1 clean module unit
·Dust collection efficiency 99.97% or more, 0.3 µm

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
37 Day(s)
SGD 3,947.16

Part Number : 16505
Days to Ship 37 Day(s)
Standard Unit Price SGD 3,947.16
Quantity 1 unit

Specificationtitle

  • Product Type
    Clean Storage Cabinet
  • Size(mm)
    1500×1500×2000
  • Nominal
    KCB-1520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)