(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vacuum Glove Box (Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

Vacuum Glove Box (Stainless Steel)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A vacuum type glove box made of stainless steel.
· Both the main body and the pass box can be decompressed.
· Can generate environments with lower dew points and lower oxygen levels by connecting to inert gas circulation purification equipment for use.
· VG-650S is standardly equipped with lighting for the main box (LED light), internal document shelves, internal outlets (2) and spare ports
and VG-500 is standardly equipped with current introduction terminals and spare ports.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 500×350×330
  • 650×500×450
  • Clear
Overall Length(mm)

Refine by

  • 500
  • 650
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
500×350×330
500
Quote
-

Part Number : 27355
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    500×350×330
  • Sterilization lamp
    NA
  • Overall Length(mm)
    500
  • Mass(g)
    50000
1 unit
650×500×450
650
Quote
-

Part Number : 27356
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Glove compartment
  • Size(mm)
    650×500×450
  • Sterilization lamp
    NA
  • Overall Length(mm)
    650
  • Mass(g)
    100000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)