(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Standard Stirrer (Large Capacity) Digital

Standard Stirrer (Large Capacity) Digital

Standard Unit Price:
SGD 1,141.70
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: DSS-1HP
・Type: Digital
・Rotation speed (rpm): 100 - 1500
・Stirring capacity: To 30L
・Rotation speed settings: 10rpm unit
・Rotation speed display accuracy: ±10rpm
・Motor: DC brushless motor
・Material: Body/aluminum die cast, Top board/ceramic glass
・Display: LCD
・Power supply: 100 - 240VAC 50/60Hz (including AC adapter)
・Body dimensions: 248 x 341 x 135mm
・Dustproof, waterproof: IP21
・Additional function: Rotation speed logging by using SD card

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,141.70

Part Number : 3-6545-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,141.70

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)