(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waterproof And Dustproof Digital Scale 60/150/220G

Waterproof And Dustproof Digital Scale 60/150/220G

Standard Unit Price:
SGD 1,558.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: HV-200KC
・Weighing (kg): 60/150/220
・Minimum display (kg): 0.02/0.05/0.1
・Weighing tray material: Stainless steel (SUS430)
・Feet height adjustment range: Approx 10mm
・Display: Backlight liquid crystal display
・Maximum measurement count: 110,000 pieces
・Linearity: +/- 100g
・Waterproof, dust control protection: Measuring section IP65
・Weighing tray size: 390 x 530mm
・Size: 390 x 746 x 750mm
・Power supply: AC adapter (included))or D dry cell x 4 (KC Type only)
・Body weight: Approx 17kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,558.10

Part Number : 1-5759-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,558.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)