(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
VOLTEGA Power Stirrer (Bakelite Top Plate) 160 x 160mm

VOLTEGA Power Stirrer (Bakelite Top Plate) 160 x 160mm

Standard Unit Price:
SGD 1,171.50
Days to Ship :
10 Day(s)

A powerful magnet and induction motor are used to stir high-viscosity, large-volume materials.
The tachogenerator provides stable rotation from low to high speed.
Stable rotation is possible even in the low rotation range.
You can also set a rotational speed proportional to the scale.
A support rod option is available for all models.
The top plate material can be selected according to the purpose of use.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 1,171.50

Part Number : 3-6757-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,171.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)