(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Color Illuminometer ST520

Color Illuminometer ST520

Standard Unit Price:
SGD 1,040.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Measurement function: Illuminance, Chromaticity coordinate (x,y) (CIE1931), (u',v') (CIE1976), Correlated color temperature, color difference (CIE1960)
・Accuracy: Ev/ ±3% + 2 digit (when standard illuminant is A3000Lx), x,y/ ±0.02 (when RGB LED is 100Lx)
・Resolution: Ev/1Lx (0 - 9999Lx), 10Lx (10000Lx or more), CCT/1K (0 - 9999K), 10K (10000K or more), x,y/0.001, u',v'/0.001
・Reproducibility: x,y/ ±0.003 (when RGB LED is 100Lx)
・Response time: Approximately 1 second
・Temperature characteristics: Ev/ ±(5% + 2digit) (when standard illuminant is A3000Lx), x,y/ ±0.008 (when RGB LED is 100Lx)
・Humidity characteristics: Ev/ ±(3% + 2 digit) (when standard illuminant is A3000Lx), x,y/ ±0.005 (when RGB LED is 100Lx)
・Size: Body/140 x 49 x 29mm, Sensor/165 x 50 x 36mm
・Power supply: 006 (9V) dry cell
・Weight: Approximately 180g (not including cell)
・Measurement range (Ev): 0 - 80000Lx
・Measurement range (CCT): 99990K (MAX)
・Model number: ST520

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,040.10

Part Number : 2-9498-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,040.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)