(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.
Thick Quartz Tube B (Length 1,000 mm)

Thick Quartz Tube B (Length 1,000 mm)

Standard Unit Price:
SGD 683.20
Days to Ship :
16 Day(s)

[Features]
· It has excellent heat resistance and chemical resistance, and is used for semiconductor manufacturing jigs and laboratory instruments.
· It has high purity quartz glass with natural crystal melted with oxyhydrogen flame, so it includes fewer bubbles.
[Product Specifications]
· Model number: #1B
· Length: 1000 mm
· Inner diameter (φmm): 1.5±0.5
· Thickness (mm): 1.5 ±0.3
· Material: Quartz Glass
· End Face: Separation
· * Cutting with specified dimensions in 1 mm increments is possible for 1 unit or more.

Basic Specifications

  • Internal Diameter(φ mm)
    17.5±0.5
  • Materials
    Quartz glass
  • Thickness(mm)
    3.0±0.5
  • Length(mm)
    1000
  • End Face
    Cut off
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 683.20

Part Number : 3-2537-17
Days to Ship 16 Day(s)
Standard Unit Price SGD 683.20

Specificationtitle

  • Internal Diameter(φ mm)
    17.5±0.5
  • Materials
    Quartz glass
  • Thickness(mm)
    3.0±0.5
  • Length(mm)
    1000
  • End Face
    Cut off

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)