(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

35° Diamond-Shape, Negative, VNMG○○○-FB, For Detailed Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
VNMG160404NFBAC6040M
VNMG160404NFBT1000A
VNMG160404NFBT1500A
VNMG160404NFBT1500Z
VNMG160408NFBAC6040M
VNMG160408NFBT1000A
VNMG160408NFBT1500A
VNMG160408NFBT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material

SGD 11.82

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6040M0.4Coating

SGD 9.25

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.4T1000A0.4Cermet

SGD 9.25

10 Piece(s) 7 Day(s) or more Steel0.4T1500A0.4Cermet

SGD 11.82

10 Piece(s) 7 Day(s) or more Steel0.4T1500Z0.4Coated cermet

SGD 11.82

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6040M0.8Coating

SGD 9.25

10 Piece(s) 7 Day(s) or more Steel / Cast Iron0.8T1000A0.8Cermet

SGD 9.25

10 Piece(s) 7 Day(s) or more Steel0.8T1500A0.8Cermet

SGD 11.82

10 Piece(s) 7 Day(s) or more Steel0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.16
Inscribed Circle Tolerance ±0.05 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability No / Both sides
Machining Application ② Detailed cutting Inscribed circle(mm) 9.525 Thickness(mm) 4.76
Cutting Edge Length(mm) 16.6 Hole Diameter(mm) 3.81

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)