(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Raster Attachment (Polisher) (Part Numbers)

Raster Attachment (Polisher)

[Features]
· The high power and large stroke provide highly efficient machining.
· The rubber grip is easy to hold and reduces vibration.
· Can also be used for various types of work from filing to wrapping mirror surface finishing.

PDF

Part Number

Configured Part Number is shown.

ELS-100

 
Part Number
ELS-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,052.12

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of reciprocation actions(min-¹) 0 to 6,300 times
Accessory Available Dimensions(mm) 0 to 6 (Stroke width) Shaft Diameter(mm) ø6.4 (maximum)
Maximum rotational speed(min-1) 25,000 or less Accessory Allen wrench (2 mm), (3 mm): 1 pc. each / Lubricant / Nozzle for raster / 1 set of standard accessory tools Mass(g) 680

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)