(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Stroke Index Monitor AD-5695A (Part Numbers)

Heat Stroke Index Monitor AD-5695A

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Knowing the risk of heatstroke enables safety management at work sites.
・ Full bulb Ishikawa type black bulb (diameter 75 mm) is used.
・ For safety management at hot work sites (factories, roadworks, building construction, agriculture...).
・ For safety management of sports events, such as outdoors, in gymnasiums, and at schools.
・ WBGT (heatstroke index) alarm setting is possible (20.0 to 50.0°C).
・ 75 mm diameter full bulb Ishikawa type black bulb enables stable measurements.
・ Indoor (IN) and outdoor (OUT) modes can be selected to suit the usage location.
・ Can be mounted on a camera tripod. * Commercially available camera tripods can be used (tripod screw hole: JIS standard UNC1/4-20 size).
・ WBGT (heatstroke index), temperature, humidity simultaneous display. Black bulb temperature switchable display.
・Max/min value memory function included.
・ Display hold function and Auto Power OFF function (can be disabled).

Part Number

Configured Part Number is shown.

AD-5695A

Part Number
AD-5695A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 357.30

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AD-5695A in the Heat Stroke Index Monitor AD-5695A series.

Tech Support