(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves/Mechanix (Nylon / Thickness 0.5 mm)

Gloves/Mechanix (Nylon / Thickness 0.5 mm)

Standard Unit Price:
SGD 47.59
Days to Ship :
7 Day(s) or more

[Features]
·The reinforced fingertips are resistant to abrasion and have excellent durability.
·Hook-and-loop tape stop
·Materials: Palm: Nylon, polyurethane, back of hand: Nylon, spandex

Basic Specifications

  • Size
    S
  • Materials
    Palm: Nylon, polyurethane, back of hand: Nylon, spandex
  • Detail 1
    Hook-and-loop tape stop
  • Overall Length
    215mm
  • Thickness
    0.5mm
  • Palm Circumference
    205mm
  • Middle Finger Length
    83mm
  • Quantity
    1 pair
Part Number
Quantity

Refine by

  • 1 pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
7 Day(s) or more
SGD 47.59

Part Number : EA353BT-166
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 47.59
Quantity 1 pair

Specificationtitle

  • Size
    S
  • Materials
    Palm: Nylon, polyurethane, back of hand: Nylon, spandex
  • Detail 1
    Hook-and-loop tape stop
  • Overall Length
    215mm
  • Thickness
    0.5mm
  • Palm Circumference
    205mm
  • Middle Finger Length
    83mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support