(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
355 × 220 × 155 mm Storage Basket

355 × 220 × 155 mm Storage Basket

Standard Unit Price:
SGD 46.09
Days to Ship :
7 Day(s) or more

[Features]
·Material: Main Body: steel (powder coating); handle: natural wood
·With 4 cushioning materials
·Size (W × D × H): 355 × 220 × 155 mm

Basic Specifications

  • Materials
    Main Body: steel (powder coating); handle: natural wood
  • Size (W × D × H)
    355×220×155mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 46.09

Part Number : EA506AB-191
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 46.09

Specificationtitle

  • Materials
    Main Body: steel (powder coating); handle: natural wood
  • Size (W × D × H)
    355×220×155mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support