(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
Gloves (Water/Cold Resistant, Synthetic Leather)

Gloves (Water/Cold Resistant, Synthetic Leather)

Standard Unit Price:
SGD 38.16
Days to Ship :
8 Day(s) or more

The inside is a comfortable fleece to protect hands from cold air, and the fingertips of the thumb and index finger are processed so that you can operate tablets and touch panels while wearing the gloves.

Basic Specifications

  • Size
    LL
  • Materials
    Palm: Synthetic leather back of the hand: Polyester, nylon, sponge foam
  • Detail 1
    Rubber squeezing
  • Overall Length
    270mm
  • Thickness
    0.7mm
  • Palm Circumference
    240mm
  • Middle Finger Length
    90mm
  • Detail 2
    Thumb and index finger are touch screen compatible
  • Quantity
    1 pair

Details

Part Number
Quantity

Refine by

  • 1 pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pair
8 Day(s) or more
SGD 38.16

Part Number : EA915G-123
Days to Ship 8 Day(s) or more
Standard Unit Price SGD 38.16
Quantity 1 pair

Specificationtitle

  • Size
    LL
  • Materials
    Palm: Synthetic leather back of the hand: Polyester, nylon, sponge foam
  • Detail 1
    Rubber squeezing
  • Overall Length
    270mm
  • Thickness
    0.7mm
  • Palm Circumference
    240mm
  • Middle Finger Length
    90mm
  • Detail 2
    Thumb and index finger are touch screen compatible

Loading...

Searching. Please wait.

Cancel

Product Specifications

Product features and specifications

Part NumberSizeOverall Length
(mm)
Around the palm
(mm)
Middle finger length
(mm)
MaterialsThickness
(mm)
Note
EA915G-121M25022080Palm: Synthetic leather
Back of Hand: Polyester, nylon, sponge foam
0.7Rubber squeezed
thumb and index finger are touch screen compatible
EA915G-122L26023085Palm: Synthetic leather
Back of Hand: Polyester, nylon, sponge foam
0.7Rubber squeezed
thumb and index finger are touch screen compatible
EA915G-123LL27024090Palm: Synthetic leather
Back of Hand: Polyester, nylon, sponge foam
0.7Rubber squeezed
thumb and index finger are touch screen compatible

Tech Support